DLPU132B October 2023 – March 2025 DLPC964
Connector J18 is a 3-pin +12 VDC fan connector used to control the temperature of the DLPC964 Controller from overheating. The FanSink connector J18 pins on the DLPLCRC964EVM are listed in Table 2-10.
Two matching three-pin, 2.54mm connector part numbers are:
The corresponding terminal (crimp) part numbers are:
| Description | Pin | Supply Range |
|---|---|---|
| Ground | 1 | 0V |
| Power | 2 | 12V |
| Power | 3 | NC |