SBAA499A July   2021  – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   Trademarks
  2. Introduction
  3. Common-Mode Tolerance Modes
  4. Common-Mode Rejection Performance
  5. Input Common-Mode Distortion
  6. Performance for TLV320ADC3120 and PCM3120-Q1
  7. Performance for TLV320ADC5120 and PCM5120-Q1
  8. Performance for TLV320ADC6120 and PCM6120-Q1
  9. Summary
  10. Related Documentation
  11. 10Revision History

Summary

The TLV320ADCx120 and PCMx120-Q1 family of devices offers very flexible input configuration making it suitable for a wide range of applications. Multiple common-mode tolerance modes are provided to allow the system to perform well even in the presence of large amounts of common-mode noise. Since the performance of the devices does change with the input configuration, it is recommended to use the lowest common-mode setting possible that still satisfies the tolerance required by the system. For best performance, AC coupling is recommended with DRE enabled and the lowest input impedance setting that can be used.