SBAA548A April 2022 – May 2022 ADS8588S , ADS8681 , ADS8686S , ADS8688 , ADS8688A
This circuit is designed with 16 analog input channels, isolated power supplies, and an isolated digital serial peripheral interface (SPI) that interfaces with a precision host interface (PHI) controller card for monitoring conversion data from the ADS8686S. The printed circuit board (PCB) layout is designed to satisfy the IEC 61000-4-x and CISPR 11 standards for working in a harsh electromagnetic environment. An external protection circuitry is designed on each analog input to protect the ADS8686S from electrical overstress (EOS) failure, and also surge (IEC61000-4-5), electrostatic discharge (ESD) (IEC61000-4-2), electrical fast transient (EFT) (IEC61000-4-4) transient signals.