The following equipment and software is needed to test the circuit:
- ADS8686S EMC test board
- PHI controller card from Texas Instruments
- Optical transceiver pair (bit-driver) with fiber optic cables
- 2-m twisted wire pair with a precision load resistor (100 Ω)
- ZEUS® 6-V battery 1 and 2
- Specific equipment for each EMC test
- Laptop running Microsoft®Windows® 10, 64-bit version
- Software script which is developed for EMC testing
Figure 2-3 General EMC Test Setup