SBAA611 October 2024 TAC5111 , TAC5112 , TAC5211 , TAC5212
This section describes the typical current consumption of the TAC521x devices, when the PLL is disabled, with AVDD set to 1.8V and 3.3V.
The PLL is disabled by setting the corresponding bit fields, B0_P0_R52[7] (PLL_DIS) and LOW_PWR_FILT, which must be enabled for both ADC and DAC (ADC_LOW_PWR_FILT and DAC_LOW_PWR_FILT), and B0_P0_R78[2] and B0_P0_R79[2], respectively.
By default, the bit clock is used as the clock source when the PLL is disabled. Alternatively, an external clock source (CCLK) can be used in the device through one of the GPI-capable pins (GPIOx/GPIx), if the system has a low jitter clock available.
In Table 2-1, the power consumption measurements have the biquad filters disabled, the DAC and ADC are both in idle channel, the ADC is in a full differential input setting, and an external CCLK of 12.288MHz is used as the device clock source through the GPIO1 pin.
| Sampling Frequency (in kHz) | Enabled Channel Count | Output Configuration | Output Drive | BCLK-FS Ratio | Word Length | Low Power Filter | AVDD = 1.8V | AVDD = 3.3V | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AVDD Current (mA) |
DAC DR (dB-Awt) | DAC THD+N (dB) | ADC DR (dB-Awt) | ADC THD+N (dB) | AVDD Current (mA) | DAC DR (dB-Awt) | DAC THD+N (dB) | ADC DR (dB-Awt) | ADC THD+N (dB) | |||||||
| 24 | 1 | Fully Differential | Headphone | 32 | 32 | Enabled | 8.84 | 113.73 | -97.06 | 113.73 | -97.06 | 10.26 | 117.14 | -97.66 | 117.14 | -97.66 |
| 24 | 1 | Fully Differential | Line Out | 32 | 32 | Enabled | 8.27 | 114.92 | -95.54 | 114.92 | -95.54 | 9.58 | 118.78 | -101.08 | 118.78 | -101.08 |
| 24 | 1 | Single Ended | Headphone | 32 | 32 | Enabled | 7.89 | 105.22 | -95.27 | 105.22 | -95.27 | 9.19 | 111.09 | -91.85 | 111.09 | -91.85 |
| 24 | 1 | Single Ended | Line Out | 32 | 32 | Enabled | 7.6 | 105.2 | -93.38 | 105.2 | -93.38 | 8.88 | 111.15 | -97.54 | 111.15 | -97.54 |
| 24 | 2 | Fully Differential | Headphone | 64 | 32 | Enabled | 15.83 | 113.61 | -90.29 | 113.61 | -90.29 | 18.45 | 116.73 | -93.71 | 116.73 | -93.71 |
| 24 | 2 | Fully Differential | Line Out | 64 | 32 | Enabled | 14.63 | 114.39 | -95.03 | 114.39 | -95.03 | 17.08 | 118.08 | -99.04 | 118.08 | -99.04 |
| 24 | 2 | Single Ended | Headphone | 64 | 32 | Enabled | 13.82 | 104.91 | -90.82 | 104.91 | -90.82 | 16.19 | 110.29 | -90.61 | 110.29 | -90.61 |
| 24 | 2 | Single Ended | Line Out | 64 | 32 | Enabled | 13.22 | 105.04 | -90.81 | 105.04 | -90.81 | 15.48 | 110.49 | -97.48 | 110.49 | -97.48 |
| 32 | 1 | Fully Differential | Headphone | 32 | 32 | Enabled | 9.12 | 108.08 | -97.2 | 108.08 | -97.2 | 10.56 | 108.88 | -97.05 | 108.88 | -97.05 |
| 32 | 1 | Fully Differential | Line Out | 32 | 32 | Enabled | 8.55 | 108.37 | -95.17 | 108.37 | -95.17 | 9.89 | 109.01 | -100.26 | 109.01 | -100.26 |
| 32 | 1 | Single Ended | Headphone | 32 | 32 | Enabled | 8.16 | 103.82 | -94.94 | 103.82 | -94.94 | 9.49 | 107.21 | -91.61 | 107.21 | -91.61 |
| 32 | 1 | Single Ended | Line Out | 32 | 32 | Enabled | 7.89 | 103.79 | -93.14 | 103.79 | -93.14 | 9.16 | 107.08 | -97.25 | 107.08 | -97.25 |
| 32 | 2 | Fully Differential | Headphone | 64 | 32 | Enabled | 16.36 | 108.1 | -89.96 | 108.1 | -89.96 | 18.95 | 108.77 | -93.42 | 108.77 | -93.42 |
| 32 | 2 | Fully Differential | Line Out | 64 | 32 | Enabled | 15.12 | 108.13 | -94.84 | 108.13 | -94.84 | 17.62 | 108.82 | -98.62 | 108.82 | -98.62 |
| 32 | 2 | Single Ended | Headphone | 64 | 32 | Enabled | 14.36 | 103.65 | -90.66 | 103.65 | -90.66 | 16.64 | 106.99 | -90.4 | 106.99 | -90.4 |
| 32 | 2 | Single Ended | Line Out | 64 | 32 | Enabled | 13.7 | 103.67 | -90.73 | 103.67 | -90.73 | 15.98 | 107.08 | -96.81 | 107.08 | -96.81 |
| 48 | 1 | Fully Differential | Headphone | 32 | 32 | Enabled | 8.55 | 113.72 | -98.16 | 113.72 | -98.16 | 9.98 | 116.68 | -98.86 | 116.68 | -98.86 |
| 48 | 1 | Fully Differential | Line Out | 32 | 32 | Enabled | 7.99 | 114.45 | -95.52 | 114.45 | -95.52 | 9.3 | 118.29 | -101.4 | 118.29 | -101.4 |
| 48 | 1 | Single Ended | Headphone | 32 | 32 | Enabled | 7.63 | 105.23 | -95.31 | 105.23 | -95.31 | 8.92 | 110.99 | -91.87 | 110.99 | -91.87 |
| 48 | 1 | Single Ended | Line Out | 32 | 32 | Enabled | 7.31 | 105.29 | -93.3 | 105.29 | -93.3 | 8.58 | 110.93 | -97.58 | 110.93 | -97.58 |
| 48 | 2 | Fully Differential | Headphone | 64 | 32 | Enabled | 15.18 | 113.9 | -90.48 | 113.9 | -90.48 | 17.81 | 116.75 | -94.26 | 116.75 | -94.26 |
| 48 | 2 | Fully Differential | Line Out | 64 | 32 | Enabled | 13.96 | 114.55 | -95.16 | 114.55 | -95.16 | 16.43 | 118.34 | -99.55 | 118.34 | -99.55 |
| 48 | 2 | Single Ended | Headphone | 64 | 32 | Enabled | 13.17 | 104.93 | -90.86 | 104.93 | -90.86 | 15.54 | 110.35 | -90.7 | 110.35 | -90.7 |
| 48 | 2 | Single Ended | Line Out | 64 | 32 | Enabled | 12.6 | 105.13 | -90.72 | 105.13 | -90.72 | 14.87 | 110.58 | -97.25 | 110.58 | -97.25 |
| 96 | 1 | Fully Differential | Headphone | 32 | 32 | Enabled | 9.06 | 113.89 | -97.74 | 113.89 | -97.74 | 10.5 | 116.8 | -98.67 | 116.8 | -98.67 |
| 96 | 1 | Fully Differential | Line Out | 32 | 32 | Enabled | 8.48 | 114.54 | -95.67 | 114.54 | -95.67 | 9.82 | 118.37 | -101.69 | 118.37 | -101.69 |
| 96 | 1 | Single Ended | Headphone | 32 | 32 | Enabled | 8.11 | 105.27 | -95.27 | 105.27 | -95.27 | 9.41 | 110.94 | -91.73 | 110.94 | -91.73 |
| 96 | 1 | Single Ended | Line Out | 32 | 32 | Enabled | 7.81 | 105.32 | -93.43 | 105.32 | -93.43 | 9.09 | 111.01 | -97.74 | 111.01 | -97.74 |
| 96 | 2 | Fully Differential | Headphone | 64 | 32 | Enabled | 15.92 | 113.87 | -90 | 113.87 | -90 | 18.51 | 116.83 | -93.17 | 116.83 | -93.17 |
| 96 | 2 | Fully Differential | Line Out | 64 | 32 | Enabled | 14.76 | 114.49 | -95.67 | 114.49 | -95.67 | 17.23 | 118.56 | -100.62 | 118.56 | -100.62 |
| 96 | 2 | Single Ended | Headphone | 64 | 32 | Enabled | 14 | 104.98 | -90.91 | 104.98 | -90.91 | 16.36 | 110.5 | -90.25 | 110.5 | -90.25 |
| 96 | 2 | Single Ended | Line Out | 64 | 32 | Enabled | 13.3 | 105.03 | -90.95 | 105.03 | -90.95 | 15.57 | 110.43 | -97.03 | 110.43 | -97.03 |