SBAA631 January 2025 DAC80508 , INA592 , XTR111 , XTR300 , XTR305
Pulse-Width Modulation (PWM DAC) is a special architecture used when the stand-alone DAC is to be avoided, and MCU is available in the system. The PWM can be converted to an analog voltage signal using a low-pass filter. Advanced techniques can be used to reach 16b of resolution, and relatively fast output settling time as described in Designing high-performance PWM DACs for field transmitters, and High-Performance 16-bit PWM to 4- to 20-mA DAC for Field Transmitters.
Figure 5-2 2-Path PWM-Based DAC Block Diagram