SBAA652A November   2024  – January 2025 TMUX9832

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TMUX9832
  6. 3TMUX9832 vs Existing Design
  7. 4Design Size
  8. 5Summary
  9. 6References
  10. 7Revision History

TMUX9832 vs Existing Design

Similar to TMUX9832, there are other designs available which can work in a similar way. This application note compares TMUX9832 with two such designs:

Table 3-1 TMUX9832 vs Available Alternatives
4 x TMUX98322 x Alternative A2 x Alternative B
No. of channel326464
Package size7.5mm x 7.5mm15mm x 15mm10mm x 10mm
Channel density1.76mm2/ch3.52mm2/ch1.56mm2/ch
Input Voltage Range± 110V± 100V± 90V
Logic Level1.8V to 5V1.8V to 5V3V to 5V
Flow through layoutYesYesNo