SBAA763 December   2025 TCAN11623-Q1 , TCAN11625-Q1 , TCAN1164-Q1 , TCAN1167-Q1 , TCAN2410-Q1 , TCAN2411-Q1 , TCAN2450-Q1 , TCAN2451-Q1 , TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1 , TCAN4550 , TCAN4550-Q1 , TLIN1028-Q1 , TLIN1028S-Q1 , TLIN1431-Q1 , TLIN1441-Q1 , TLIN2441-Q1

 

  1.   1
  2.   2
  3.   Trademarks

Introduction

A system-basis chip (SBC), in the simplest form, is a semiconductor that integrates Controller Area Network (CAN) or Local Interconnect Network (LIN) transceivers with power-management elements. A power-management element can be a low-dropout regulator (LDO), a DC/DC converter, or both.

An SBC can help reduce the elements and transceiver footprint, especially when an application requires additional power or has layout constraints. TI SBCs can also reduce energy consumption in a system, which extends battery life and reduces power dissipation.

Before discussing SBCs, this document discusses CAN or LIN transceivers. Both transceivers are bus interfaces that provide communication between various nodes across a cable for the respective technologies. The transceiver takes single-ended information from processor A and converts the information to a differential signal that is transmitted across a cable. The receiving transceiver takes the differential signal, converts the information back to single ended, and sends the information to processor B for further action.

Although there are basic CAN and LIN transceivers on the market, it is possible to enhance the transceivers by increasing protection while reducing design complexity, space and cost. These features can often include bus-fault protection, electrostatic discharge protection, and the ability to send and receive data to the processor through a 1.8V to 3.3V or 5V input/output (also known as VIO).

For automotive and industrial designers, the high level of integration and increased reliability of SBCs enable lighter and lower-cost designs for any system that uses CAN or LIN, and a voltage regulator.

 Size comparison of Integrated
                    SBC Blocks Figure 1 Size comparison of Integrated SBC Blocks
 Generic SBC Block
                    Diagram Figure 2 Generic SBC Block Diagram

There are three main categories of SBCs, based on the level of integration:

  • General-purpose SBCs include a CAN or LIN transceiver and a low dropout regular (LDO) to power other components in the system. This type of SBC can also include Serial Peripheral Interface (SPI) or pin control for configuration from the host processor or microcontroller. Other features included can be a base Watchdog timer and a WAKE pin. (see Wake Up Methods for CAN SBCs)
  • Mid-range SBCs integrate more features to further reduce the PCB size. These features include power regulators, high-side switches, additional WAKE pins, a LIMP pin and a configurable Watchdog timer. Mid-range SBCs have a CAN or LIN transceiver or a combination of both, as well as the ability to add additional CAN or LIN tranceiver devices via TI's channel expansion feature. (see Application Note: "Increasing CAN/LIN Channels using Channel Expansion) The power regulators include DC/DC BUCK converters or LDOs (or both) that can each individually support ≥ 100mA.
  • Advanced SBCs offer special system functionalities that can upgrade an existing design. These SBCs have a CAN transceiver and power regulators. But this also integrates a SPI controller, CAN controller, Inter-Integrated Circuit (I2C) controller, or General-Purpose Input Output (GPIO) controller into the same SBC package to give the user more flexibility to communicate from various low voltage protocols to the CAN bus.
 Generic SBC Categories Figure 3 Generic SBC Categories

Additional Considerations