SBAK034 January   2025 ADC168M102R-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space-Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 ADC168M102R-SEP Space-Enhanced Plastic Production Flow Chart
  6. 3Device Qualification
  7. 4Outgas Test Report

Abstract

This report presents the reliability and qualification results for the ADC168M102R-SEP, a dual channel, 16-bit 1-MSPS analog-to-digital converter (ADC) in space-enhanced plastic (SEP). The ADC168M102R-SEP is manufactured with a controlled baseline that has the following:

  • Outgassing test performed per ASTM E595
  • Vendor item drawing (VID) V62/24631
  • Military temperature range: –55°C to +125°C
  • One Fabrication, assembly and test site
  • Wafer lot traceability and Radiation lot acceptance testing
  • Extended product life cycle