SBASA69D August 2023 – June 2025 OPT4003-Q1
PRODUCTION DATA
The OPT4003-Q1 supports the transmission protocol for standard mode (up to 100kHz), fast mode (up to 400kHz), and high-speed mode (up to 2.6MHz). Fast and standard modes are described as the default protocol, referred to as F/S. High-speed mode is described in the High-Speed I2C Mode section.