SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
The DAC core analog output structure is shown in Figure 7-7 for one DAC channel. There is a differential termination resistance between the two current output pins, DACOUTx±. The current steering switch array connects to the output pins and steers current between the output pins based on the digital code. A constant DC current bias, IFS_STATIC, draws current from both outputs regardless of the digital code. An internal resistor RTERM with nominal 100Ohm resistance terminates the output differentially.
Examples of conversions from digital codes to currents on the DACOUTx± outputs are given in Table 7-2. The currents shown in Table 7-2 include both the current steered portion and the bias currents on each leg.
| DIGITAL CODE | 2'S COMPLEMENT | OFFSET BINARY | IDACOUTx+ | IDACOUTx– | IDACOUTx+ – IDACOUTx– |
|---|---|---|---|---|---|
| 32767 | 0111 1111 1111 1111 | 1111 1111 1111 1111 | 0.9999847 × IFS_SWITCH + IFS_STATIC | 0.0000153 × IFS_SWITCH + IFS_STATIC | 0.9999694 × IFS_SWITCH |
| 16384 | 0100 0000 0000 0000 | 1100 0000 0000 0000 | ¾ × IFS_SWITCH + IFS_STATIC | ¼ × IFS_SWITCH + IFS_STATIC | ½ × IFS_SWITCH |
| 0 | 0000 0000 0000 0000 | 0000 0000 0000 0000 | ½ × IFS_SWITCH + IFS_STATIC | ½ × IFS_SWITCH + IFS_STATIC | 0 |
| –16384 | 1100 0000 0000 0000 | 0100 0000 0000 0000 | ¼ × I IFS_SWITCH + IFS_STATIC | ¾ × I IFS_SWITCH + IFS_STATIC | –½ × IFS_SWITCH |
| –32768 | 1000 0000 0000 0000 | 0000 0000 0000 0000 | IFS_STATIC | I IFS_SWITCH + IFS_STATIC | –IFS_SWITCH |