SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
The DSP blocks , for example the NCO, can be synchronized using the LSB of the "I" input of the DUC0 channel on the JESD204C interface in complex input JMODES. Control bits that replace the LSB of the data bits are used as a trigger event for synchronization. Table 7-8 shows how the SYNC bit replace the I sample LSB when using LSB replacement. The LSB replacement mode is enabled when the SPI_SYNC register bit is high. To trigger the event, the LSB must be low for 4 or more consecutive samples, and then high for 4 consecutive samples. When using the SPI interface to update the NCO frequency word, the user must set SPI_SYNC back to 0 to change back to the LSB representing I sample data. When using the FR interface to update the NCO, the LSB changes back to representing the I sample data after the synchronization event is triggered.
| BIT | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| I Sample | I[15:1] | Sync | ||||||||||||||
| Q Sample | Q[15:0] | |||||||||||||||