SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
Table 8-303 lists the memory-mapped registers for the Fuse_Backed registers. All register offset addresses not listed in Table 8-303 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0x711 | SPIN_ID | Section 8.3.17.1 | |
| 0x723 | DACA_CURRENT_FINE | Section 8.3.17.2 | |
| 0x724 | DACB_CURRENT_FINE | Section 8.3.17.3 | |
| 0x727 | DEM_ADJ | Section 8.3.17.4 | |
| 0x729 | DEM_DITH | Section 8.3.17.5 | |
| 0x72A | DAC_OFS | Section 8.3.17.6 | |
| 0x73E | DES_TRIM0 | Section 8.3.17.7 | |
| 0x73F | DES_TRIM1 | Section 8.3.17.8 |
Complex bit access types are encoded to fit into small table cells. Table 8-304 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| R-0 | R -0 | Read Returns 0s |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
SPIN_ID is shown in Table 8-305.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R | X | |
| 4-0 | SPIN_ID | R | 0x0 | This register identifies the product version. |
DACA_CURRENT_FINE is shown in Table 8-306.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | RESERVED | R | X | |
| 5-0 | FINE_CUR_A | R/W | X | DACA fine current control. Default from fuse load with trim value. Can be use for small fullscale current adjustments. |
DACB_CURRENT_FINE is shown in Table 8-307.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | RESERVED | R | X | |
| 5-0 | FINE_CUR_B | R/W | X | DACB fine current control. Default from fuse load with trim value. Can be use for small fullscale current adjustments. |
DEM_ADJ is shown in Table 8-308.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | DEM_ADJ1 | R/W | 0x0 | Adjust DEM behavior for single-edge data-independent DEM for DACB. This register has no effect unless DACB is configured for single-edge data-independent DEM. See DEM and Dither Section. |
| 3-0 | DEM_ADJ0 | R/W | 0x0 | Adjust DEM behavior for single-edge data-independent DEM for DACA. This register has no effect unless DACA is configured for single-edge data-independent DEM. See DEM and Dither Section. |
DEM_DITH is shown in Table 8-309.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | DEM1 | R/W | X |
|
| 5-4 | DEM0 | R/W | X | See DEM1 |
| 3-2 | DITH1 | R/W | X |
|
| 1-0 | DITH0 | R/W | X | See DITH1 |
DAC_OFS is shown in Table 8-310.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | RESERVED | R | 0x0 | |
| 12-6 | DAC_OFS[1] | R/W | X | Offset adjustment for DACB. The value in this register is added to the DACB output. This is a 2s complement, 13-bit signed value. The LSB weight is one DAC LSB. The value programmed into this register passes through a saturation function to limit the adjustment to what is possible. If dithering is enabled on DACB (see DITH1), DAC_OFS[1] is saturated to the range +/- 128. If dithering is disabled on DACB, the saturation range is +/- 3968. Default from trim value. See Offset Adjustment section. |
| 5-0 | DAC_OFS[0] | R/W | X | See DAC_OFS[1] |
DES_TRIM0 is shown in Table 8-311.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | DES_STEP0 | R/W | 0x0 | Adjusts DES timing adjustment set size for DACA
|
| 5 | DES_POL0 | R/W | 0x0 | Changes DES timing adjustment polarity for DACA
|
| 4-0 | DES_OFS0 | R/W | 0x0 | DES timing offset value for DACA |
DES_TRIM1 is shown in Table 8-312.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | DES_STEP1 | R/W | 0x0 | Adjusts DES timing adjustment set size for DACB
|
| 5 | DES_POL1 | R/W | 0x0 | Changes DES timing adjustment polarity for DACB
|
| 4-0 | DES_OFS1 | R/W | 0x0 | DES timing offset value for DACB |