SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
To enable the internal Serdes PLL, PLL_EN must be set high. The VCO calibration will then run if VCAL_EN=1. At the end of a successful calibration, the VCAL_DONE field goes high. Shortly after calibration, the PLL should achieve lock. Lock is indicated by the LOCK field.
When PLL_EN is low, the PLL and regulator are fully powered down.