SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO | ||
| DAC Outputs | |||
| DACOUTA- | A13 | O | DAC channel A analog output negative terminal. Output voltage must comply with DAC compliance voltage to maintain specified performance. |
| DACOUTA+ | A11 | O | DAC channel A analog output positive terminal. Output voltage must comply with DAC compliance voltage to maintain specified performance. |
| DACOUTB- | U13 | O | DAC channel B analog output negative terminal. Output voltage must comply with DAC compliance voltage to maintain specified performance. |
| DACOUTB+ | U11 | O | DAC channel B analog output positive terminal. Output voltage must comply with DAC compliance voltage to maintain specified performance. |
| Differential Clock and SYSREF Inputs | |||
| CLK- | P17 | I | Device clock input negative terminal. There is an internal 100Ω differential termination between CLK+ and CLK–. This input is self-biased and should be AC coupled to the clock source. |
| CLK+ | N17 | I | Device clock input positive terminal. There is an internal 100Ω differential termination between CLK+ and CLK–. This input is self-biased and should be AC coupled to the clock source. |
| SYSREF- | E17 | I | Differential JESD204C SYSREF input negative terminal. There is an internal 100Ω differential termination between SYSREF+ and SYSREF–. This input is self-biased if AC coupled. If DC coupled, the input common mode must meet the VCMI specification in Recommended Operating Conditions. |
| SYSREF+ | D17 | I | Differential JESD204C SYSREF input negative terminal. There is an internal 100Ω differential termination between SYSREF+ and SYSREF–. |
| SerDes Interface | |||
| 0SRX- | A7 | I | Serdes Lane 0 negative input. Includes 100Ω internal termination to 0SRX+. |
| 0SRX+ | A8 | I | Serdes Lane 0 positive input. Includes 100Ω internal termination to 0SRX-. |
| 1SRX- | B7 | I | Serdes Lane 1 negative input. Includes 100Ω internal termination to 1SRX+. |
| 1SRX+ | B8 | I | Serdes Lane 1 positive input. Includes 100Ω internal termination to 1SRX-. |
| 2SRX- | A4 | I | Serdes Lane 2 negative input. Includes 100Ω internal termination to 2SRX+. |
| 2SRX+ | A5 | I | Serdes Lane 2 positive input. Includes 100Ω internal termination to 2SRX-. |
| 3SRX- | B4 | I | Serdes Lane 3 negative input. Includes 100Ω internal termination to 3SRX+. |
| 3SRX+ | B5 | I | Serdes Lane 3 positive input. Includes 100Ω internal termination to 3SRX-. |
| 4SRX- | D1 | I | Serdes Lane 4 negative input. Includes 100Ω internal termination to 4SRX+. |
| 4SRX+ | C1 | I | Serdes Lane 4 positive input. Includes 100Ω internal termination to 4SRX-. |
| 5SRX- | D2 | I | Serdes Lane 5 negative input. Includes 100Ω internal termination to 5SRX+. |
| 5SRX+ | C2 | I | Serdes Lane 5 positive input. Includes 100Ω internal termination to 5SRX-. |
| 6SRX- | G1 | I | Serdes Lane 6 negative input. Includes 100Ω internal termination to 6SRX+. |
| 6SRX+ | F1 | I | Serdes Lane 6 positive input. Includes 100Ω internal termination to 6SRX-. |
| 7SRX- | G2 | I | Serdes Lane 7 negative input. Includes 100Ω internal termination to 7SRX+. |
| 7SRX+ | F2 | I | Serdes Lane 7 positive input. Includes 100Ω internal termination to 7SRX-. |
| 8SRX- | U8 | I | Serdes Lane 8 negative input. Includes 100Ω internal termination to 8SRX+. |
| 8SRX+ | U7 | I | Serdes Lane 8 positive input. Includes 100Ω internal termination to 8SRX-. |
| 9SRX- | T8 | I | Serdes Lane 9 negative input. Includes 100Ω internal termination to 9SRX+. |
| 9SRX+ | T7 | I | Serdes Lane 9 positive input. Includes 100Ω internal termination to 9SRX-. |
| 10SRX- | U5 | I | Serdes Lane 10 negative input. Includes 100Ω internal termination to 10SRX+. |
| 10SRX+ | U4 | I | Serdes Lane 10 positive input. Includes 100Ω internal termination to 10SRX-. |
| 11SRX- | T5 | I | Serdes Lane 11 negative input. Includes 100Ω internal termination to 11SRX+. |
| 11SRX+ | T4 | I | Serdes Lane 11 positive input. Includes 100Ω internal termination to 11SRX-. |
| 12SRX- | R1 | I | Serdes Lane 12 negative input. Includes 100Ω internal termination to 12SRX+. |
| 12SRX+ | P1 | I | Serdes Lane 12 positive input. Includes 100Ω internal termination to 12SRX-. |
| 13SRX- | R2 | I | Serdes Lane 13 negative input. Includes 100Ω internal termination to 13SRX+. |
| 13SRX+ | P2 | I | Serdes Lane 13 positive input. Includes 100Ω internal termination to 13SRX-. |
| 14SRX- | M1 | I | Serdes Lane 14 negative input. Includes 100Ω internal termination to 14SRX+. |
| 14SRX+ | L1 | I | Serdes Lane 14 positive input. Includes 100Ω internal termination to 14SRX-. |
| 15SRX- | M2 | I | Serdes Lane 15 negative input. Includes 100Ω internal termination to 15SRX+. |
| 15SRX+ | L2 | I | Serdes Lane 15 positive input. Includes 100Ω internal termination to 15SRX-. |
| GPIO Functions | |||
| ALARM | E3 | O | ALARM pin is asserted when an internal unmasked alarm is detected. Alarm mask is set by ALM_MASK register. No pullup or pulldown. |
| RESET | E5 | I | Device reset input, active low. Must be toggled after power up. Internal pullup. |
| SCANEN | F3 | I | TI use only, can be left unconnected. Internal pulldown. |
| SCLK | J1 | I | Serial programming interface (SPI) clock input. No pullup or pulldown. |
| SCS | K3 | I | Serial programming interface (SPI) device select input, active low. Internal pullup. |
| SDI | J3 | I | Serial programming interface (SPI) data input. No pullup or pulldown. |
| SDO | J2 | O | Serial programming interface (SPI) data output. High impedance when not reading out SPI data. No pullup or pulldown. |
| SYNC | E4 | I/O | JESD204C SYNC output, active low. Pullup active when used as an input. |
| TRIG0 | D9 | I | Trigger interface ball 0. Also used as data input 0 for FR Interface. Internal pulldown. |
| TRIG1 | D8 | I | Trigger interface ball 1. Also used as data input 1 for FR Interface. Internal pulldown. |
| TRIG2 | D7 | I | Trigger interface ball 2. Also used as data input 2 for FR Interface. Internal pulldown. |
| TRIG3 | D6 | I | Trigger interface ball 3. Also used as data input 3 for FR Interface. Internal pulldown. |
| TRIG4 | D5 | I | Trigger interface ball 4. Also used as chip select input for FR Interface. Internal pulldown. |
| TRIGCLK | D4 | I/O | Trigger interface clock. Used as an input clock for FR Interface or output clock for trigger interface. Internal pulldown. |
| TXEN0 | G3 | I | Pin control for muting DAC outputs or entering APP Sleep (see TX_EN_SEL). See also Transmit Enables. Internal pullup. |
| TXEN1 | H3 | I | Pin control for muting DAC outputs or entering APP Sleep (see TX_EN_SEL). See also Transmit Enables. Internal pullup. |
| Analog functions | |||
| ATEST | P9 | O | Analog test pin. Can be left disconnected if not used. |
| EXTREF | K17 | I/O | Reference voltage output or input, determined by the EXTREF_EN register field. If the internal reference is used, the ball should be tied through 0.1uF to AGND. |
| RBIAS- | H17 | O | Full-scale output current bias is set by the resistor tied from this terminal to RBIAS+. |
| RBIAS+ | J17 | O | Full-scale output current bias is set by the resistor tied from this terminal to RBIAS-. |
| TDIODE+ | P10 | I | Temperature diode positive terminal (to be sensed by an external circuit) |
| TDIODE- | R10 | I | Temperature diode negative terminal (to be sensed by an external circuit) |
| TMSTPA+ | A15 | O | Reserved. |
| TMSTPA- | A16 | O | Reserved. |
| TMSTPB+ | U15 | O | Reserved. |
| TMSTPB- | U16 | O | Reserved. |
| Power Supplies | |||
|
Note: one low ESL 0.1μF
decoupling capacitor per power supply pin is
recommended
|
|||
| VDDA18A | G16, G17 | I | 1.8V supply voltage for DAC channel A. Can be combined with VDDA18B, but may degrade channel-to-channel crosstalk (XTALK). |
| VDDA18B | L16, L17 | I | 1.8V supply voltage for DAC channel B. Can be combined with VDDA18A, but may degrade channel-to-channel crosstalk (XTALK). |
| VDDCLK08 | J11, F12, H12, K12, M12, E13, G13, L13, N13 | I | 0.8V supply voltage for internal sampling clock distribution path. Noise or spurs on this supply may degrade phase noise performance. Recommended to separate from VDDDIG and VDDLA/B for best performance. |
| VDDCLK18 | L14, M14 | I | 1.8V supply voltage for clock (CLK+/–) input buffer. Noise or spurs on this supply may degrade phase noise performance. |
| VDDCP18 | J13, J14 | I | Data converter PLL 1.8V supply. |
| VDDDIG | G4, J4, L4, F5, H5, K5, M5, N5, G6, J6, L6, H7, K7, G8, J8, L8, H9, K9 | I | 0.8V supply voltage for digital block. Recommended to separate from VDDLA/B and VDDCLK for best performance. |
| VDDEA | F10, G10 | I | 0.8V supply voltage for channel A DAC encoder. Recommended to separate from VDDDIG for best performance. Can be combined with VDDEB. |
| VDDEB | L10, M10 | I | 0.8V supply voltage for channel B DAC encoder. Recommended to separate from VDDDIG for best performance. Can be combined with VDDEA. |
| VDDIO | C9, C10 | I | 1.8V supply for CMOS input and output terminals. |
| VDDLA | F11, H11 | I | 0.8V supply for DAC analog latch for channel A. Separate from VDDLB for best channel-to-channel crosstalk (XTALK). Must be separated from VDDDIG for best performance. |
| VDDLB | K11, M11 | I | 0.8V supply for DAC analog latch for channel B. Separate from VDDLA for best channel-to-channel crosstalk (XTALK). Must be separated from VDDDIG for best performance. |
| VDDR18 | N4, P4 | I | 1.8V Supply voltage for SerDes receivers. |
| VDDSP18 | J10 | I | Serdes PLL 1.8V supply. |
| VDDSYS18 | F14, G14 | I | 1.8V supply voltage for SYSREF (SYSREF+/–) input buffer. Can be combined with VDDCLK18 when SYSREF is disabled during normal operation. This supply should be separate from VDDCLK18 when SYSREF is run continuously during operation to avoid noise and spur coupling and reduced phase noise performance. |
| VDDT | C3, D3, L3, M3, N3, P3, R3, C4, R4, C5, R5, C6, R6, C7, F7, M7, R7, C8, F8, M8, R8, F9, M9 | I | 0.8V Supply voltage for SerDes termination. |
| VEEAM18 | C12, D12, C13, D13, C14, D14 | I | –1.8V supply voltage for DAC current source bias for channel A. Can be combined with VEEBM18, but may degrade channel-to-channel crosstalk (XTALK). |
| VEEBM18 | P12, R12, P13, R13, P14, R14 | I | –1.8V supply voltage for DAC current source bias for channel B. Can be combined with VEEAM18, but may degrade channel-to-channel crosstalk (XTALK). |
| VQPS | P6, P7 | I | TI use only. Can be tied to DGND during normal operation. |
| Grounds | |||
| AGND | A10, B10, D10, E10, N10, T10, U10, B11, C11, D11, P11, R11, T11, B12, A12, T12, U12, B13, T13, A14, B14, T14, U14, B15, C15, D15, P15, R15, T15, B16, H16, J16, K16, T16, A17, B17, T17, U17 | - | Analog ground. |
| DGND | A1, B1, E1, H1, K1, N1, T1, U1, A2, B2, E2, H2, K2, N2, T2, U2 , A3, B3, T3, U3, F4, H4, K4, M4, G5, J5, L5, P5, A6, B6, E6, F6, H6, K6, M6, N6, T6, U6, E7, G7, J7, L7, N7, E8, H8, K8, N8 , P8, A9, B9, E9, G9, J9, L9, N9, R9, T9, U9, H10, K10 | - | Digital ground. |
| VSSCLK | E11, G11, L11, N11, E12, G12, J12, L12, N12, F13, H13, K13, M13, E14, H14, K14, N14, E15, F15, G15, H15, J15, K15, L15, M15, N15, C16, D16, E16, F16, M16, N16, P16, R16, C17, F17, M17, R17 | - | Clock ground. |