SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
In phase-continuous NCO update mode, the phase and/or frequency is updated without reset of the phase accumulator, which maintains the current sinusoid phase when changing frequency to reduce discontinuities in the output response. Phase Continuous NCO Mode operation is demonstrated in Figure 7-37.
Figure 7-37 Example of Phase
Continuous NCO Mode Operation