SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
The equalizer operates in several different modes by setting the EQMODE field. The available settings are depicted in Table 7-35.
| EQMODE | Description | Details |
|---|---|---|
| 0 | No Equalization | The equalizer provides a flat response at the maximum gain. This setting is appropriate if jitter at the receiver occurs predominantly as a result of crosstalk rather than frequency dependent loss. |
| 1 | Adaptive or Fixed Equalization | The zero position is determined by the selected operating rate, and the low frequency gain of the equalizer is determined algorithmically by analyzing the data patterns and transition positions in the received data. (See Adaptive Equalization). This setting is also used for fixed equalization by setting EQ_OVR=1 and a fixed equalization level using EQLEVEL. (See Fixed Equalization) |
| 2 | Pre-cursor Equalization Analysis | The data patterns and transition positions in the received data are analyzed to determine whether the transmit link partner is applying more or less precursor equalization than necessary. See Pre and Post Cursor Analysis for further details. |
| 3 | Post-cursor Equalization Analysis | The data patterns and transition positions in the received data are analyzed to determine whether the transmit link partner is applying more or less post-cursor equalization than necessary. See Pre and Post Cursor Analysis for further details. |