SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
A summary of the design parameters are listed in Table 9-1. A input sample rate of 1.25GSPS complex covers the 1GHz signal bandwidth, and interpolation by 16x is used to increase the TX sample rate to 20GSPS. The device's numerically controlled oscillator (NCO) is used to place the signal at the TX output at 3.8GHz. An addition 2x interpolation is applied in DES2XH mode, increasing the sample rate to 40GSPS and output frequency to 16.2GHz.
The JESD204C interface is configured in JMODE 4 with 4 streams (2 IQ pairs) and 2 Serdes lane per IQ pair. With 64/66 bit encoding, the Serdes baud rate is 20.625Gbps.
| Parameter | Value |
|---|---|
| Input Clock | 20GHz |
| DAC Sample Rate | 40GSPS |
| Output Mode | DES2XH |
| DEM and Dither Settings | On |
| TX Interpolation Factor | 16x |
| TX Input Rate | 1.25GSPS Complex |
| NCO frequency | 3.8GHz |
| JMODE | 4 |
| # Streams | 4 (2x IQ pairs, 1/DAC) |
| # Serdes Lanes | 4 |
| Encoding | 64/66 |
| Serdes Baud Rate | 20.625Gbps |