SBASAR9A December 2025 – June 2026 AMC0200R , AMC0300R
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD1 | High-side power supply | VDD1 to GND1 | 3 | 5.0 | 5.5 | V |
| VDD2 | Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VClipping | Nominal differential input voltage before clipping output | VIN = VINP – VINN | –320 | 320 | mV | |
| VFSR | Specified linear differential input voltage | VIN = VINP – VINN | –250 | 250 | mV | |
| VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to GND1 | –0.16 | 1 | V | |
| CIN, EXT | Minimum external capacitance connected to the input | from INP to INN | 10 | nF | ||
| REFERENCE INPUT | ||||||
| VREFIN | Reference input voltage | REFIN to GND2 | 2.7 | VDD2 | V | |
| ANALOG OUTPUT | ||||||
| CLOAD | Capacitive load | OUT to GND2 | 500 | pF | ||
| RLOAD | Resistive load | OUT to GND2 | 10 | 1 | kΩ | |
| TEMPERATURE RANGE | ||||||
| TA | Specified ambient temperature | –40 | 125 | °C | ||