SBASAT1B September 2025 – November 2025 AMC0381D
PRODMIX
| DEVICE | R1(1) | R2(1) | DIVIDER RATIO |
LINEAR INPUT RANGE |
CLIPPING VOLTAGE |
ABS MAX INPUT VOLTAGE |
|---|---|---|---|---|---|---|
| AMC0381D06 | 10MΩ | 16.7kΩ | 601:1 | 600V | 769V | 900V |
| AMC0381D10 | 12.5MΩ | 12.5kΩ | 1001:1 | 1000V | 1281V | 1500V |
| AMC0381D16 | 33.5MΩ | 21kΩ | 1601:1 | 1600V | 2049V | 2000V |