SBASAT1B September 2025 – November 2025 AMC0381D
PRODMIX
The following image illustrates a simplified schematic of an AC inverter for a three-phase motor drive. The AMC0381D is used for DC link voltage sensing. In the power domain, the AMC0381D is connected directly between DC(+) and DC(–). The low-side gate driver supply is regulated to a 5V level to power the high-voltage side of the AMC0381D. In the signal domain, on the opposite side of the isolation barrier, the AMC0381D outputs a voltage proportional to the DC link voltage.