SBASAU2 May 2024 PCM1841-Q1
ADVANCE INFORMATION
Figure 6-10 and Figure 6-11 show the magnitude response and the pass-band
ripple for a decimation filter with a sampling
rate of 8kHz or 7.35kHz. Table 6-8 lists the specifications for a decimation
filter with an
8kHz
or 7.35kHz sampling rate.
Figure 6-10 Linear Phase Decimation Filter Magnitude
Response
Figure 6-11 Linear Phase Decimation Filter Pass-Band
Ripple| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.454 × fS | –0.05 | 0.05 | dB | |
| Stop-band attenuation | Frequency range is 0.58 × fS to 4 × fS | 72.7 | dB | ||
| Frequency range is 4 × fS onwards | 81.2 | ||||
| Group delay or latency | Frequency range is 0 to 0.454 × fS | 17.1 | 1/fS |