SBASAY5A June 2024 – May 2025 ADS8681W , ADS8685W , ADS8689W
PRODUCTION DATA
As described in Table 6-8, the host controller uses any of the four legacy, SPI-compatible protocols to write data into the device. These protocols are SPI-00-S, SPI-01-S, SPI-10-S, or SPI-11-S.
| PROTOCOL | SCLK POLARITY (At CS Falling Edge) | SCLK PHASE (Capture Edge) | SDI_CTL_REG | SDO_CTL_REG | DIAGRAM |
|---|---|---|---|---|---|
| SPI-00-S | Low | Rising | 00h | 00h | Figure 6-26 |
| SPI-01-S | Low | Falling | 01h | 00h | Figure 6-26 |
| SPI-10-S | High | Falling | 02h | 00h | Figure 6-27 |
| SPI-11-S | High | Rising | 03h | 00h | Figure 6-27 |
On power-up or after coming out of any asynchronous reset, the device supports the SPI-00-S protocol for data read and data write operations. To select a different SPI-compatible protocol, program the SDI_MODE[1:0] bits in the SDI_CNTL_REG register. This first write operation adheres to the SPI-00-S protocol. Any subsequent data transfer frames adhere to the newly-selected protocol. The SPI protocol selected by the configuration of the SDI_MODE[1:0] is applicable to both read and write operations.
Figure 6-26 and Figure 6-27 detail the four protocols using an optimal data frame; see the Switching Characteristics table for associated timing parameters.
A valid write operation to the device requires a minimum of 32 SCLKs to be provided within a data transfer frame. See the Data Transfer Frame section for details.