SBASAY5A June 2024 – May 2025 ADS8681W , ADS8685W , ADS8689W
PRODUCTION DATA
The device features an active-low RST pin that is an asynchronous digital input. To enter a RESET state, pull and keep the RST pin low for the twl_RST duration (as specified in the Switching Characteristics table).
The device features two different types of reset functions: an application reset or a power-on reset (POR). The functionality of the RST pin is determined by the state of the RSTn_APP bit in the RST_PWRCTL_REG register.
To exit any of the RESET states, pull the RST pin high with CONVST/CS and SCLK held low. After a delay of tD_RST_POR or tD_RST_APP (see the Switching Characteristics table), the device enters ACQ state and the RVS pin goes high.
To operate the device in any of the other two states (ACQ or CONV), hold the RST pin high. With the RST pin held high, transitions on the CONVST/CS pin determine the functional state of the device. A typical conversion cycle is illustrated in Figure 5-1.