SBASAY9 October 2025 AMC0206M05-Q1 , AMC0306M05-Q1
PRODMIX
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| AVDD | High-side power supply | AVDD to AGND | 3 | 5.0 | 5.5 | V |
| DVDD | Low-side power supply | DVDD to DGND | 2.7 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±64 | mV | ||
| VFSR | Specified linear differential input voltage | VIN = VINP – VINN | –50 | 50 | mV | |
| VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to AGND | –0.032 | 1 | V | |
| CIN, EXT | Minimum external capacitance connected to the input | from INP to INN | 10 | nF | ||
| DIGITAL I/O | ||||||
| VIO | Digital input/output voltage | 0 | DVDD | V | ||
| fCLKIN | Input clock frequency | 5 | 20 | 21 | MHz | |
| tHIGH | Input clock high time | 21.5 | 25 | 110 | ns | |
| tLOW | Input clock low time | 21.5 | 25 | 110 | ns | |
| TEMPERATURE RANGE | ||||||
| TA | Specified ambient temperature | –40 | 125 | °C | ||