SBASB15C October 2024 – June 2026 AMC0380D-Q1
PRODUCTION DATA
The following image illustrates a simplified schematic of a circuit that senses the line voltages of a three-phase AC system. All three voltages are measured against neutral. This configuration allows the three AMC0380D-Q1 devices to share a common isolated power supply on the input side.
The three AMC0380D-Q1 devices (device 1, device 2, and device 3) are connected directly to phase L1, L2, and L3, respectively. On the opposite side of the isolation barrier, each device outputs a voltage proportional to the phase-to-neutral voltage. A common VDD1 supply is generated from the low-voltage side by an isolated DC/DC converter circuit. A low-cost design is based on the push-pull driver SN6501-Q1 and a transformer that supports the desired isolation voltage ratings.