SBASB60B October 2024 – August 2026 AMC0230S-Q1 , AMC0330S-Q1
PRODMIX
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD1 | High-side power supply | VDD1 to GND1 | 3 | 5.0 | 5.5 | V |
| VDD2 | Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VClipping | Nominal input voltage before clipping output | VIN = VINP – VSNSN | –1.28 | 1.28 | V | |
| VFSR | Specified linear input voltage | VIN = VINP – VSNSN | –1.2 | 1.2 | V | |
| REFERENCE INPUT | ||||||
| VREFIN | Reference input voltage | REFIN to GND2 | 0 | VDD2 | V | |
| ANALOG OUTPUT | ||||||
| CLOAD | Capacitive load | OUT to GND2 | 500 | pF | ||
| RLOAD | Resistive load | OUT to GND2 | 10 | 1 | kΩ | |
| TEMPERATURE RANGE | ||||||
| TA | Specified ambient temperature | –40 | 125 | °C | ||