SBASB80A October 2024 – May 2026 TAA3040
PRODUCTION DATA
This register is the ASI configuration register 2.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ASI_DAISY | Reserved | ASI_ERR | ASI_ERR_ RCOV | Reserved | |||
| R/W-0h | R-0h | R/W-0h | R/W-0h | R-0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | ASI_DAISY | R/W | 0h | ASI daisy chain connection. 0d = All devices are connected in the common ASI bus 1d = All devices are daisy-chained for the ASI bus |
| 6 | Reserved | R | 0h | Reserved |
| 5 | ASI_ERR | R/W | 0h | ASI bus error detection. 0d = Enable bus error detection 1d = Disable bus error detection |
| 4 | ASI_ERR_RCOV | R/W | 0h | ASI bus error auto resume. 0d = Enable auto resume after bus error recovery 1d = Disable auto resume after bus error recovery and remain powered down until the host configures the device |
| 3-0 | Reserved | R | 0h | Reserved |