SBAU230C August 2014 – March 2021 ADS8688
The circuit shown in Figure 3-1 shows a typical analog input connection for the ADS8688 ADC. This circuit is reapeated eight times for all eight input channels. The resistor R01 can be used for input float detection but is not populated in the default configuration. The TVS diode D01, can be used for input protection, but is not populated. Refer to Video Series on Electrical Overstress. C01, R03, and R04 form the 79.5kHz low pass input the input filter for the ADC. R05 connects the negative input to ground. R05 can be removed and the negative input can be accessed in the header J6.
Figure 3-1 ADC Analog Input Connections and Filter