SBAU330C June 2019 – January 2022 AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1 , AMC3330 , AMC3330-Q1
The analog inputs to the AMC3301, AMC3302, and AMC3330 are routed from the two-wire screw terminal at J2. These screw terminals provide access to the inverting and non-inverting inputs of the AMC3301, AMC3302, or the AMCC3330 device installed at U1.