SBAU338B October   2019  – September 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1EVM Overview
    1. 1.1 Caution and Warnings
    2. 1.2 Introduction
    3. 1.3 Kit Contents
    4. 1.4 Specifications
    5. 1.5 Device Information
  6. 2Hardware
    1. 2.1 Recommended Test Environment
    2. 2.2 Required Hardware
    3. 2.3 Hardware Setup
      1. 2.3.1 AFE79xx EVM and TSW14J58 EVM Connections
      2. 2.3.2 Power Supply Setup
  7. 3Software
    1. 3.1 Required Software
      1. 3.1.1 Software Installation Sequence
    2. 3.2 Latte Overview
      1. 3.2.1 Latte User Interface
      2. 3.2.2 Useful Latte Short-Cuts
  8. 4Implementation Results
    1. 4.1 AFE79xxEVM Configuration
      1. 4.1.1 Connect Latte to Board
      2. 4.1.2 Compile Libraries
      3. 4.1.3 Program AFE79xx EVM
      4. 4.1.4 TXDAC Evaluation
      5. 4.1.5 RXADC and FBADC Evaluation
    2. 4.2 AFE79xxEVM Configuration Modifications
      1. 4.2.1 Data Converter Clocks Settings
      2. 4.2.2 Data Rate and JESD Parameters
      3. 4.2.3 Steps to Modify NCO
      4. 4.2.4 Steps to Modify DSA
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Additional Information
    1. 6.1 Status Check and Troubleshooting Guidelines
      1. 6.1.1 AFE79xx EVM Status Indicators
      2. 6.1.2 TSW14J58EVM Status Indicators
    2.     Trademarks
  11. 7Revision History

Power Supply Setup

  1. Check that the D9 (PWR) LED is lit up. The power supply draws approximately 550mA to 650mA.
  2. Check that the D10 (USB_PWR) LED is lit up. The LED light strength depends on the USB cable length. If the LED is not lit up, use a shorter USB cable. TI tested three-foot USB cables in this setup.
  3. The power supply sequencer on the AFE79xx EVM has power status for each rail. If the power good (PGOOD) is in logic HI, the corresponding power supply rail is powered correctly. The respective LEDs light up. Check the following LEDs to verify that there is light.
    • D5 (1P8) LED
    • D6 (1P2) LED
    • D7 (0p9) LED
    • D8 (3p3_LMK) LED