SBAU338B October 2019 – September 2025
On the LED strip, TX_Sync and RX_Sync are not illuminated. TX_Active and RX_Active is illuminated. Illumination specifications are necessary requirements for the JESD204B transceiver mode to work. TX_Active flashing indicating the TXDAC JESD204B link is established, while RX_Active flashing indicating the RXADC or FBADC JESD204B link is established.