SBAU338B October 2019 – September 2025
The AFE79xxEVM includes a clocking and power method and runs off a single 5.5V supply. As shown in Figure 1-1, the RF inputs and outputs using miniature version A (SMA) connectors are on the top side of EVM. A reference clock (for example, 10MHz) to lock the onboard voltage-controlled crystal oscillator (VCXO) with the LMK04828, PLL-1 can be provided to the connector named LMK CLKIN (SMA J19).(1)
Figure 1-1 shows the bottom view of the AFE79xxEVM.
Figure 1-1 AFE79xxEVM Bottom ViewUse SMA J12 (REF_CLK_HIGH) or SMA J13 (REF_CLK_LOW) to feed an external reference clock to lock the PLLs in the AFE79xx. The USB connector and the 5.5V connector are on the right side of the board.
Use the TSW14J58 capture card along with the AFE79xx EVM. TSW14J58 supports a SerDes speed of up to 29.5Gbps. Refer to Figure 1-2 for the typical connection between the TSW14J58 EVM and the AFE79xx EVM.
Figure 1-2 AFE79xxEVM and TSW14J58EVM
Rev. A10