SBAU358A November   2020  ā€“ June 2025 AFE10004

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
      1. 2.1.1 Configuring the EVM for a Positive Output Range
      2. 2.1.2 Configuring the EVM for a Negative Output Range
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
      1. 2.4.1 SPI Configuration
      2. 2.4.2 I2C Configuration
    5. 2.5 Test Points
  9. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Launching the Software
      2. 3.2.2 Low Level Configuration Page
      3. 3.2.3 Block Diagram Page
      4. 3.2.4 Look Up Table Page
        1. 3.2.4.1 Loading and Saving LUT Files
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Electrostatic Discharge Caution
    2. 5.2 Trademarks
  12. 6Related Documentation
  13. 7Revision History

Jumper Information

Table 2-5 shows the AFE10004EVM jumper definitions. Figure 2-3 shows the default jumper connections on the board.

Table 2-5 Jumper Definitions
Designator PCB Description Positions
J2 FTDI DIS SHORT: Disconnects the AFE10004 from the FTDI driver.
OPEN: The FTDI driver is connected to the AFE10004 (default).
J4 DRVEN SHORT 1-2: The corresponding DRVENx pin of the AFE10004 is controlled by the AFE10004EVM software (default)
SHORT 2-3: The corresponding DRVENx pin is tied to GND.
OPEN: The corresponding DRVENx pin is pulled high.
J5 RMT SHORT: Onboard transistor Q1 is connected to the AFE10004 remote temperature sensor (default)
OPEN: D+ and D– pins of the AFE10004 are disconnected from the onboard diode. TP_D+ and TP_D– are used to connect an external diode.
J7 I2C ADDR SHORT: The corresponding address pin of the device is pulled low. See Table 2-6 for I2C address configurations (default)
OPEN: The corresponding address pin of the device is pulled high. Leave open in SPI mode.
J8 VIO SEL SHORT 1-2: VIO is connected to the on-board 3.3V voltage regulator (default)
SHORT 2-3 VIO is connected to the on-board 1.8V voltage regulator.
OPEN: VIO is not powered by on-board supplies.
J9 USB 5V-VDD SHORT: VDD is connected to the 5V USB power (default)
OPEN: VDD is not powered by on-board supplies.
J10 VDD-VCC SHORT: VDD and VCC are connected together. This configuration allows for a single supply to source both, and is useful when operating the AFE10004 in the positive output range.
OPEN: VDD and VCC are isolated (default)
J11 VCC-GND-VSS SHORT 1-2: VCC and GND are shorted together. This configuration is useful when operating the device in the negative output range.
SHORT 2-3: GND and VSS are shorted together. This configuration is useful when operating the device in the positive supply range (default)
AFE10004EVM AFE10004EVM Default Jumper Settings Figure 2-3 AFE10004EVM Default Jumper Settings