SBAU358A November   2020  – June 2025 AFE10004

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
      1. 2.1.1 Configuring the EVM for a Positive Output Range
      2. 2.1.2 Configuring the EVM for a Negative Output Range
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
      1. 2.4.1 SPI Configuration
      2. 2.4.2 I2C Configuration
    5. 2.5 Test Points
  9. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Launching the Software
      2. 3.2.2 Low Level Configuration Page
      3. 3.2.3 Block Diagram Page
      4. 3.2.4 Look Up Table Page
        1. 3.2.4.1 Loading and Saving LUT Files
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Electrostatic Discharge Caution
    2. 5.2 Trademarks
  12. 6Related Documentation
  13. 7Revision History

Look Up Table Page

Figure 3-11 shows the Look Up Table page of the AFE10004EVM GUI. This page allows interaction with the four look-up tables in the AFE10004 device. Be aware that while the device is in LUT operation, the AFE10004 does not allow the controller access to the nonvolatile memory. The Disable LUT button stops LUT operation, and enables most features of the page. The GUI retrieves the table values for the currently selected DAC. The user is able to set the baseline, transfer function polarity, transfer function values, clamp values, and corresponding sensors for the LUT.

AFE10004EVM Look Up Table PageFigure 3-11 Look Up Table Page

Figure 3-12 shows the LUT Transfer Function graph of the GUI. This transfer function is calculated based on the values of the look-up table. To exercise the transfer function (and the respective DAC output), enable the override temperature (OVRD TMP) feature of the device. Press the OVRD TMP button of the GUI to override the temperature sensor value with the user input. To manually sweep the temperature, use the TMP OVRD VALUE slider.

AFE10004EVM LUT Transfer Function and Temperature OverrideFigure 3-12 LUT Transfer Function and Temperature Override