SBAU363A February 2021 – March 2022 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
C1, C3, C5, C7, C9, C11, C13, C23, C27, C29 |
10 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
885012205037 |
Wurth Elektronik |
C2 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
885012206052 |
Wurth Elektronik |
C4, C8, C10 |
3 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 |
0603 |
C1608X5R1A106M080AC |
TDK |
C6 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X5R, 0402 |
0402 |
EMK105BJ105KVHF |
Taiyo Yuden |
C12, C24, C26, C30 |
4 |
10uF |
CAP, CERM, 10 uF, 16 V, +/- 20%, X5R, 0603 |
0603 |
EMK107BBJ106MA-T |
Taiyo Yuden |
C14, C15, C16, C17 |
4 |
4.7uF |
CAP, CERM, 4.7 uF, 50 V, +/- 10%, X7R, 1206 |
1206 |
GRM31CR71H475KA12L |
MuRata |
C18 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
EMK107B7105KA-T |
Taiyo Yuden |
C22, C28 |
2 |
0.01uF |
CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
520L103KT16T |
AT Ceramics |
D1, D3 |
2 |
Green |
LED, Green, SMD |
LED_0805 |
LTST-C170KGKT |
Lite-On |
H1, H2, H3, H4 |
4 |
Small nylon hex nut, 0.10 thick with a 0.250 outside diameter and a 4-40 threading |
Hex Nut,4-40 Thread, 250" Head Dia |
9605 |
Keystone |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, Male/Female, 4-40, Nylon, 1/2" |
Standoff, Hex, Male/Female, 4-40, Nylon, 1/2" |
4802 |
Keystone |
|
J1, J2 |
2 |
Terminal Block, 2.54mm, 4x1, Brass, TH |
Terminal Block, 2.54mm, 4-pole, TH |
OSTVN04A150 |
On-Shore Technology |
|
J4, J5, J13, J17, J18, J20 |
6 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
J6 |
1 |
Terminal Block, 3.5mm Pitch, 2x1, TH |
7.0x8.2x6.5mm |
ED555/2DS |
On-Shore Technology |
|
J7 |
1 |
Connector, Header, High Speed, 20 pairs, SMT |
QTE-020-01-X-D-A |
QTE-020-01-L-D-A |
Samtec |
|
J8 |
1 |
Header, 100mil, 4x2, Gold, TH |
4x2 Header |
TSW-104-07-G-D |
Samtec |
|
J9, J10, J11, J12, J14, J15, J16, J21, J22, J23, J24, J25 |
12 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|
J19 |
1 |
Header, 100mil, 1pos, Gold, TH |
Testpoint |
TSW-101-07-G-S |
Samtec |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
MK1, MK2 |
2 |
77Hz ~ 20kHz Analog Microphone MEMS (Silicon) 1.5V ~ 3.63V Omnidirectional (-37.5dB ±1dB @ 94dB SPL) Solder Pads |
LGA4 |
ICS-40740 |
TDK |
|
Q2 |
1 |
50V |
MOSFET, N-CH, 50 V, 0.21 A, SOT-323 |
SOT-323 |
BSS138W |
Fairchild Semiconductor |
R1 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
0603 |
CRCW060310K0FKEA |
Vishay-Dale |
R2, R4 |
2 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
CRCW06030000Z0EA |
Vishay-Dale |
R8, R9, R10, R11 |
4 |
47k |
RES, 47 k, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-0747KL |
Yageo |
R13, R15 |
2 |
442 |
RES, 442, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603442RFKEA |
Vishay-Dale |
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH9, SH10, SH11, SH12, SH13, SH14 |
14 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
TP1, TP2, TP3, TP4, TP11, TP12, TP15, TP17, TP23 |
9 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
TP9, TP10 |
2 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
U1 |
1 |
PCM1821 - 106dB HW Stereo ADC |
WQFN20 |
PCM1821IRTER |
Texas Instruments |
|
U2 |
1 |
500-mA, Low Quiescent Current, Low-Noise, High PSRR, Low-Dropout Linear Regulator for Automotive, DRB0008B (VSON-8) |
DRB0008B |
TPS73533QDRBRQ1 |
Texas Instruments |
|
U4 |
1 |
500-mA, Low Quiescent Current, Low-Noise, High PSRR, Low-Dropout Linear Regulator for Automotive, DRB0008B (VSON-8) |
DRB0008B |
TPS73518QDRBRQ1 |
Texas Instruments |
|
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
R3, R5 |
0 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
CRCW06030000Z0EA |
Vishay-Dale |
TP13, TP14 |
0 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
TP19, TP20, TP21, TP22 |
0 |
Test Point, Miniature, Green, TH |
Green Miniature Testpoint |
5116 |
Keystone |