SBAU382A November   2021  – January 2022 ADS7029-Q1 , ADS7039-Q1 , ADS7040 , ADS7041 , ADS7042 , ADS7043 , ADS7044 , ADS7046 , ADS7047 , ADS7049-Q1 , ADS7052 , ADS7054 , ADS7056 , ADS7057

 

  1.   Trademarks
  2. 1ADS704X-5XEVM-PDK Overview
  3. 2Introduction to the ADS704X-5XEVM
    1. 2.1 Analog Inputs
      1. 2.1.1 Single-Ended Input Path
      2. 2.1.2 Differential Input Path
    2. 2.2 Power Supplies
    3. 2.3 Digital Interface and Communication
    4. 2.4 I2C Bus for Onboard EEPROM
  4. 3ADS704X-5XEVM Software Installation
  5. 4EVM Operation
    1. 4.1 Connecting the Hardware
    2. 4.2 EVM GUI Global Settings for ADC Control
    3. 4.3 Time Domain Display
    4. 4.4 Spectral Analysis
    5. 4.5 Histogram Analysis
    6. 4.6 Updating EEPROM After ADC Replacement
  6. 5Bill of Materials, Layout, and Schematic
    1. 5.1 Bill of Materials
    2. 5.2 Layout
    3. 5.3 Schematic
  7. 6Revision History

Histogram Analysis

Noise degrades ADC resolution and the Histogram Analysis tool can be used to visualize the ADC noise performance. Noise couples to the ADC output from sources such as the input drive circuits, the ADC power supply, and the ADC itself. The cumulative effect of this noise is reflected in the standard deviation of the ADC output code histogram obtained by performing multiple conversions of a DC input. As shown in Figure 4-5, click the Capture button to display a histogram corresponding to a DC input.

GUID-20211018-SS0I-LWSF-XZVK-K7RGVZV08R6H-low.pngFigure 4-5 Histogram Analysis in the ADS704X-5XEVM GUI