SBAU386 August 2021 AMC1350 , AMC1350-Q1 , AMC1351 , AMC1351-Q1
Table 6-1 shows the AMC1350EVM bill of materials (BOM).
| Designator | Description | Manufacturer | Mfg. Part Number |
|---|---|---|---|
| C1, C6 | CAP, CERM, 10 µF, 16 V, ±10%, X7R, 1206 | Samsung | CL31B106KOHVPNE |
| C2, C5 | CAP, CERM, 1 uF, 25 V, ±10%, X7R, 1206 | AVX | 12063C105KAT2A |
| C3, C4 | CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, 1206 | Yageo America | CC1206KRX7R9BB104 |
| J1, J2 | Terminal Block, 3.5-mm Pitch, 2x1, TH | On-Shore Technology | ED555/2DS |
| J3, J4 | Terminal Block, 3.5mm Pitch, 3x1, TH | On-Shore Technology | ED555/3DS |
| R1, R2 | RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060310R0FKEA |
| R3, R4, R5 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Panasonic | ERJ-3GEY0R00V |
| TP1, TP2, TP3 | Terminal, Turret, TH, Double | Keystone | 1573-2 |
| U1 | Precision +/- 5 V Input Reinforced Isolated Amplifier for Voltage Sensing | Texas Instruments | AMC1350DWV |