SBAU388D September 2021 – June 2025 TMAG5170 , TMAG5170-Q1
The TMAG5170 is a 3-axis linear Hall effect sensor. This device integrates three independent Hall sensors in X, Y, and Z axes. A precision analog signal-chain along with integrated 12-bit ADC digitizes the measured analog magnetic field values. The device can be configured further to select one of three magnetic field ranges that suits the magnet strength and component placements during system calibration.
| PRODUCT | SENSITIVITY RANGE OPTIONS |
|---|---|
| TMAG5170A1 | ±25 mT, ±50 mT, ±100 mT |
| TMAG5170A2 | ±75 mT, ±150 mT, ±300 mT |
This user’s guide describes the characteristics, operation, and use of the TMAG5170 evaluation module (EVM). This EVM is designed to evaluate the performance of the TMAG5170. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the TMAG5170UEVM. This document includes a schematic, reference printed circuit board (PCB) layouts, and a complete bill of materials (BOM).