SBAU394B April 2022 – August 2025
In addition to the PHI, the EVM has a header connected to the digital lines that can be used to connect a logic analyzer or oscilloscope. This placement allows for easy access to the digital communications. Header J9 is connected to the digital lines between the ADS1285 and the PHI connector. Table 2-4 describes the digital header pins.
| Signal Name | Digital Header Pin |
|---|---|
| ~RESET | J9[1] |
| ~PWDN | J9[3] |
| SYNC | J9[5] |
|
GPIO1 |
J9[7] |
| GPIO0 | J9[9] |
|
DIN_PHI |
J9[11] |
| ~CS_ADC | J9[13] |
| SCLK_PHI | J9[15] |
| ~DRDY | J9[17] |
| ADC_CLK | J9[19] |
| DOUT | J9[21] |
| ~RST/PWDN_DAC | J9[23] |
| SYNC_DAC | J9[25] |
| SW/TD_DAC | J9[27] |
| ~CS_DAC | J9[29] |