SBAU427 July 2025 ADS131E08
The ADS131E08 EVM is directly powered by the PHI controller by default. The PHI provides 5.5V to a TPS7A47 LDO. The LDO output provides a stable supply for the ADC analog supply (AVDD). The default output of the LDO is 5V and can be reprogrammed to output 3V by populating or depopulating R42, R43, and R45. The PHI also supplies the voltage for the ADC digital supply (DVDD). Figure 2-2 shows the power supply circuitry. The EVM optionally supports external power supplies. Provide external power supplies by following the steps outlined below:
The ADS131E08EVM only supports unipolar power supplies.
The AVDD voltage rail also includes an indicator LED to verify the LDO is working properly. AVDD and DVDD have a test point for convenient verification of power supply functionality.