SBAU431 July   2024 ADS1282

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Performance Development Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  EVM Analog Input Options
    2. 2.2  Common-Mode Amplifier
    3. 2.3  Analog Input 1 Circuit
    4. 2.4  Analog Input 2 Amplifier
    5. 2.5  Voltage Reference
    6. 2.6  ADC Connections and Decoupling
    7. 2.7  Power Supplies
    8. 2.8  Low Dropout Regulators (LDO)
    9. 2.9  Flip-Flop/SYNC Circuit
    10. 2.10 Clocking
    11. 2.11 Serial Interface
    12. 2.12 EEPROM
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 ADS1282 EVM Software Installation
  10. 4Implementation Results
    1. 4.1 EVM Operation
      1. 4.1.1 Evaluation Setup
      2. 4.1.2 EVM Register Settings
        1. 4.1.2.1 Channel Configuration
        2. 4.1.2.2 PGA Gain Selection
        3. 4.1.2.3 Data Rate Configuration
      3. 4.1.3 Time Domain Display
      4. 4.1.4 Spectral Analysis Display
      5. 4.1.5 Histogram Analysis Display
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
    1. 7.1 Supplemental Content

Low Dropout Regulators (LDO)

Figure 3-8 shows how the ADS1282 5.3V AVDD and -2.5V AVSS supplies are generated. The PHI provides power for AVDD. The user must apply an external power supply to generate the -2.5V rail for AVSS.

The TPS7A47-Q1 LDO regulates AVDD to 5.3V. The 5.3V LDO output is used for the AVDD connections and can be reprogrammed to different output voltages using R46, R47, R48, R49, R50, and R51. See Section 5.1 for possible configurations.

The TPS7A30 LDO generates the -2.5V rail for AVSS. This LDO is only supplied by external power on header J6. By default, AVSS is connected to GND with a shunt on jumper JP1, position 1-2. If AVSS is set to -2.5V for bipolar operation, connect an external negative supply to J6 and move the shunt on jumper JP2 to position 2-3. In this configuration, the voltage level for AVDD does not need to be changed. The 5.3V LDO is referenced to AVSS, so setting AVSS = -2.5V also changes AVDD to 2.8V with respect to GND.

ADS1282V2EVM-PDK LDO Regulators: -2.5V (top), 5.3V (bottom)Figure 2-8 LDO Regulators: -2.5V (top), 5.3V (bottom)