SBAU431 July   2024 ADS1282

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Performance Development Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  EVM Analog Input Options
    2. 2.2  Common-Mode Amplifier
    3. 2.3  Analog Input 1 Circuit
    4. 2.4  Analog Input 2 Amplifier
    5. 2.5  Voltage Reference
    6. 2.6  ADC Connections and Decoupling
    7. 2.7  Power Supplies
    8. 2.8  Low Dropout Regulators (LDO)
    9. 2.9  Flip-Flop/SYNC Circuit
    10. 2.10 Clocking
    11. 2.11 Serial Interface
    12. 2.12 EEPROM
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 ADS1282 EVM Software Installation
  10. 4Implementation Results
    1. 4.1 EVM Operation
      1. 4.1.1 Evaluation Setup
      2. 4.1.2 EVM Register Settings
        1. 4.1.2.1 Channel Configuration
        2. 4.1.2.2 PGA Gain Selection
        3. 4.1.2.3 Data Rate Configuration
      3. 4.1.3 Time Domain Display
      4. 4.1.4 Spectral Analysis Display
      5. 4.1.5 Histogram Analysis Display
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
    1. 7.1 Supplemental Content

Performance Development Kit Contents

The ADS1282EVM Performance Development Kit (PDK) includes the following features (Figure 2-1):

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS1282.
  • The PHI controller, which provides a convenient communication interface to the ADS1282 over USB 2.0 (or higher).
  • Easy-to-use evaluation software for 64-bit Microsoft®Windows®.
  • Windows 10 or 11 operating systems.
  • The software suite includes graphical tools for data capture, histogram analysis, spectral analysis, and custom configuration of the ADS1282. This suite also has a provision for exporting data to a text file for post-processing.
ADS1282V2EVM-PDK System Connection for EvaluationFigure 1-1 System Connection for Evaluation