SBAU461A May 2024 – November 2024 INA790A , INA790B , INA791A
The INA790x output is configurable to allow for unidirectional or bidirectional operation. The output voltage is set by applying a voltage from an external reference at REF pin. The voltage at REF pin can range between supply and GND. For symmetric bidirectional current sensing REF is set at mid-supply.
Positions 1 though 3 of header J3 allow the user to customize the REF pin voltage, VREF, with shorting jumper A as shown in Figure 3-1. When using external reference, the voltage source can be connected through J6 or TP4. Configuration options provided by the EVM are shown in Table 2-2.
| J3 Position of Jumper A | VREF (V) |
|---|---|
| #1 | User Provided |
| #2 | 0 |
| #3 | VS |