SBAU473A January 2025 – February 2025 AMC1200 , AMC1200-Q1 , AMC1202 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302 , AMC1302-Q1 , AMC1400 , AMC1400-Q1 , AMC21C12 , AMC22C11 , AMC22C11-Q1 , AMC22C12 , AMC22C12-Q1 , AMC23C10 , AMC23C11 , AMC23C12 , AMC23C12-Q1 , AMC23C14 , AMC23C15 , AMC23C15-Q1 , AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1
|
Designator |
Description |
Manufacturer |
Part Number |
|---|---|---|---|
|
C1, C2 |
CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 |
MuRata |
GRM188R72A104KA35J |
|
C3, C7, C13 |
CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603 |
Kemet |
C0603C102K5RACTU |
|
C4, C6, C20, C21, C24 |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 |
AVX |
06033C104KAT2A |
|
C5, C8 |
CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
TDK |
CGA3E1X7R1E105K080AC |
|
C9 |
CAP, CERM, 10 µF, 25 V,+/- 10%, X5R, 0603 |
MuRata |
GRM188R61E106KA73D |
|
C10, C17 |
CAP, CERM, 51 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 |
MuRata |
GCM1885C1H510JA16D |
|
C12 |
CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
Kemet |
C0603C104K5RACAUTO |
|
C14 |
CAP, CERM, 0.01 µF, 25 V,+/- 10%, X7R, 0603 |
Presidio Components |
SR0603X7R103K1NT95(F)#M123A |
|
C16 |
CAP, CERM, 100 pF, 50 V,+/- 1%, C0G/NP0, 0603 |
Kemet |
C0603C101F5GACTU |
|
C19, C22 |
CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 |
AVX |
06033C105KAT2A |
|
C23 |
CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
Kemet |
C0603C100J5GACTU |
|
D1 |
LED, Bright Green, SMD |
Wurth Elektronik |
150080VS75000 |
|
FB1, FB2, FB3 |
WE-TMSB Tiny Multilayer Suppression Bead, size 0402, 1800Ohm, 0.21A |
Wurth Elektronik |
74269244182 |
|
GND, HGND, IN, INN, INP, OUT, OUT1, OUT2, OUTN, OUTP, REF, VDD |
Test Point, Miniature, Black, TH |
Keystone Electronics |
5001 |
|
J4 (+), J5 (-) |
Terminal 90A Lug |
Panduit |
CB70-14-CY |
|
J6 |
Terminal Block, 3.5mm, 2x1, Tin, TH |
Wurth Elektronik |
691214110002 |
|
L1 |
Ferrite Bead, 1000 ohm @ 100 MHz, 0.3 A, 0603 |
TDK |
MMZ1608B102CTA00 |
|
LBL1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
Brady |
THT-14-423-10 |
|
R1, R3, R7, R10 |
RES, 10.0 k, 0.1%, 0.1 W, 0603 |
Yageo |
RT0603BRD0710KL |
|
R2, R6, R9, R13, R19 |
RES, 0, 5%, 0.1 W, 0603 |
Yageo |
RC0603JR-070RL |
|
R4, R12 |
RES, 7.87 k, 0.1%, 0.1 W, 0603 |
Yageo |
RT0603BRD077K87L |
|
R5, R8, R11 |
RES, 16.0, 0.5%, 0.1 W, 0603 |
Yageo |
RT0603DRE0716RL |
|
R14, R15 |
RES, 4.7 k, 5%, 0.1 W, 0603 |
Yageo |
RC0603JR-074K7L |
|
R16 |
RES 10 OHM 5% 1/10W 0603 |
Yageo |
RC0603JR-0710RL |
|
R18 |
1 mOhms ±1% 7W Chip Resistor Wide 1612 (3831 Metric), 1216 Current Sense, Moisture Resistant |
Isabellenhütte |
BVN-M-R001-1.0 |
|
R20 |
RES, 680, 1%, 0.1 W, 0603 |
Yageo |
RC0603FR-07680RL |
|
R21 |
RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
Panasonic |
ERJ-2GEJ511X |
|
U1 |
2-Channel, 1MHz, RRIO, 1.8V to 5.5V Operational Amplifier for Cost-Optimized Systems, D0008A (SOIC-8) |
Texas Instruments |
TLV9002IDR |
|
U2 |
High-Precision, ±50-mV Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter |
Texas Instruments |
AMC3302DWE |
|
U3 |
Dual, Fast Response, Reinforced Isolated Window Comparator with Adjustable Threshold, SOICW8 |
Texas Instruments |
AMC23C15QDWVRQ1 |
|
N/A |
JIS Hex Nut Medium-Strength Zinc-Plated Steel, Class 8, M5 x 0.8 mm Thread | McMaster-Carr | 91028A415 |
|
N/A |
Passivated 18-8 Stainless Steel Pan Head Phillips Screws M5 x 0.8mm Thread, 10mm Long | McMaster-Carr | 92000A320 |