SBAU474 December 2024 TAA3040
The evaluation kit consists of the TAA3040EVB daughterboard and the AC-MB motherboard. The motherboard is used to provide power, control, and digital audio signals to the evaluation module. The daughterboard contains the TAA3040 device and its input connections. A detailed functional overview of the TAA3040EVB system is described in Section 8.