SBAU480 November 2024
The INA750x features default gain 40mV/A. With an external adjustable gain resistor network, total gain (G) can range up to 400mV/A. Position 5 though 10 of header J3 allows the user to customize the adjustable gain, with two shorting jumpers B and C as shown in Figure 3-1. Configuration options provided by the EVM are shown in Table 2-1:
| J3 Positions of Jumpers B and C | Output Amplifier Gain (V/V) | System Gain (mV/A) |
|---|---|---|
| B removed; C at #6 | 1 | 40 |
| B installed; C at #7 | 2 | 80 |
| B installed; C at #8 | 3 | 120 |
| B installed; C at #9 | 4 | 160 |
| B installed; C at #10 | 5 | 200 |