SBAU488 June 2025 AMC23C15 , AMC3302
Figure 2-3 shows the analog output circuit for the AMC-AMP-200A-EVM AMC3302 signal chain.
The AMC3302 differential output is accessible to the user through test-points OUTP and OUTN. The passive components R6, R10, and C15 give a footprint for a differential anti-aliasing filter. R6 and R10 are 0Ω by default configuration and C15 is unpopulated by default configuration.
The AMC3302 single-ended output is accessible to the user through test point OUT(SE), with respect to GND. A two-channel operational amplifier TLV9002 is used to transform the differential output signal to a single-ended signal. Passive components R4, R7, R11, R12, C10, and C17 serve as differential to single-ended filtering and set the gain of the operational amplifier. C11 and C18 are unpopulated by default configuration. See the Isolated Current-Sensing Circuit with ±250mV Input Range and Single-Ended Output Voltage application note for more information on differential to single-ended signal conversion.
Passives R1, R3, and C2 derive a common-mode voltage that is buffered by the second channel of the TLV9002 at the midpoint from the power supply to prevent common-mode shifting.
Passive components R9 and C16 make an RC filter on the single-ended output with a cutoff frequency of 99.5MHz.
Capacitors C7, C8, and C9 serve as decoupling capacitors. Capacitor C6 is a feedback capacitor for the integrated DC/DC converter.