SBAU488 June   2025 AMC23C15 , AMC3302

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Assembly Instructions
    3. 2.3 Interfaces
      1. 2.3.1 Analog Input
      2. 2.3.2 Isolated Amplifier (AMC3302) Analog Output
      3. 2.3.3 Isolated Comparator (AMC23C15) Analog Output
    4. 2.4 Power Requirements
      1. 2.4.1 VDD2 Input
    5. 2.5 Test Points
    6. 2.6 Lug Information
    7. 2.7 Best Practices
  9. 3Implementation Results
    1. 3.1 Evaluation Procedure
      1. 3.1.1 Equipment Setup
      2. 3.1.2 Test Procedure
      3. 3.1.3 Full Signal Chain Evaluation Procedure
    2. 3.2 Performance Data and Results
      1. 3.2.1 Shunt Selection Calculations
      2. 3.2.2 Filter Selection
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Bill of Materials (BOM)

Designator

Description

Manufacturer

Part Number

3V3, GND1, GND2, IN, INN, INP, OUT, OUT1, OUT2, OUTN, OUTP, VDD2

Test Point, Miniature, Black, TH

Keystone Electronics

5001

C1, C2

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603

MuRata

GRM188R72A104KA35J

C3, C7, C13

CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603

Kemet

C0603C102K5RACTU

C4, C6, C20, C21, C24

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603

AVX

06033C104KAT2A

C5, C8

CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

TDK

CGA3E1X7R1E105K080AC

C9

CAP, CERM, 10 µF, 25 V,+/- 10%, X5R, 0603

MuRata

GRM188R61E106KA73D

C10, C17

CAP, CERM, 51 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603

MuRata

GCM1885C1H510JA16D

C12

CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

Kemet

C0603C104K5RACAUTO

C14

CAP, CERM, 0.01 µF, 25 V,+/- 10%, X7R, 0603

Presidio Components

SR0603X7R103K1NT95(F)#M123A

C16

CAP, CERM, 100 pF, 50 V,+/- 1%, C0G/NP0, 0603

Kemet

C0603C101F5GACTU

C19, C22

CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603

AVX

06033C105KAT2A

C23

CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603

Kemet

C0603C100J5GACTU

D1

LED, Bright Green, SMD

Wurth Elektronik

150080VS75000

FB1, FB2, FB3

WE-TMSB Tiny Multilayer Suppression Bead, size 0402, 1800Ohm, 0.21A

Wurth Elektronik

74269244182

J1

Terminal Block, 3.5mm, 2x1, Tin, TH

Wurth Elektronik

691214110002

L1

Ferrite Bead, 1000 ohm @ 100 MHz, 0.3 A, 0603

TDK

MMZ1608B102CTA00

R1, R3, R7, R11

RES, 10.0 k, 0.1%, 0.1 W, 0603

Yageo America

RT0603BRD0710KL

R2, R6, R10, R13, R14

RES, 0, 5%, 0.1 W, 0603

Yageo

RC0603JR-070RL

R4, R12

RES, 7.87 k, 0.1%, 0.1 W, 0603

Yageo America

RT0603BRD077K87L

R5, R8, R9

RES, 16.0, 0.5%, 0.1 W, 0603

Yageo America

RT0603DRE0716RL

R15, R16

RES, 4.7 k, 5%, 0.1 W, 0603

Yageo

RC0603JR-074K7L

R17

RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

Vishay-Dale

CRCW060310R0JNEA

R18

RES, 680, 1%, 0.1 W, 0603

Yageo

RC0603FR-07680RL

R19

RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

Panasonic

ERJ-2GEJ511X

R20

250 µOhms ±5% 36W Shunt, Battery Specialized Resistor Metal Element ±110ppm/°C Shunt Fixture, 60mm Pitch

Vishay

WSBS8518L2500JK20-ND

U1

2-Channel, 1MHz, RRIO, 1.8V to 5.5V Operational Amplifier for Cost-Optimized Systems, D0008A (SOIC-8)

Texas Instruments

TLV9002IDR

U2

High-Precision, ±50-mV Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter

Texas Instruments

AMC3302DWE

U3

Dual, Fast Response, Reinforced Isolated Window Comparator with Adjustable Threshold, SOICW8

Texas Instruments

AMC23C15QDWVRQ1