SBAU491 May 2025 ADS9326 , ADS9327
The ADS9327EVM includes a standard FMC connector on the bottom of the PCB. The FMC connector can connect with standard FPGA kits, including the TSWDC155EVM (sold separately). The TSWDC155EVM is a digital controller board that is necessary for the included EVM software GUI to communicate with the device, graph measured results, and compute common figures of merit (for example, SNR and THD).